- Home /
- Ethernet /
- Ethernet Cabling /
- M12 Mold Connectors /
- M12 8 Pole A-code Mold Con
M12 Mold Connectors 8 Pole A-code
M12 mold connectors with solder cups are now available from L-com. These connectors are appropriate to direct solder to cable and can be over-molded or heat-shrinked. Available in male or female in 8 Position A-code, 4 Position D-Code and 8 Position X-code. The D and X-code connectors are rated for twisted pair or Ethernet applications while A-code is meant for straight wire use. All connectors are shielded and are IP67 or IP68 rated when properly terminated and mated.