- Home /
- Ethernet /
- Ethernet Cabling /
- Modular, D-Sub
D-sub Adapter Kits
D-sub Adapter Kits
L-com offers D-sub adapter kits designed to simplify serial data connections. Each unit can be customized by inserting prepared flying leads into appropriate positions and snapping the connector in place. These kits feature pre-terminated jumpers with crimp and poke style pins in male or female configurations, 3 inches jumper lengths, Y-configurations, modular adapters compatible with RJ style jacks and standard density D-Sub connectors, ABS and brass construction, 30 µinches gold-plated contacts, and thumbscrews or jackscrews for telecom, RS-232, RS-485, and data networking applications.
For comprehensive Ethernet coupling and adapter solutions beyond D-sub adapter kits, explore our Ethernet Couplers & Adapters for Voice, Video, Data LAN Applications category, featuring modular couplers, M12 & M8 adapters, RJ45 adapters, and harsh environment connectors designed for voice, video, and data communications.
Related Categories:
- Modular Couplers
- M12 & M8 Panel Mount Receptacles
- DSL Line Conditioners
- Misc Keystone Couplers
- M12 & M8
FAQs
What are D-sub adapter kits used for?
D-sub adapter kits are designed to simplify serial data connections. These kits are ideal for field technicians, R&D, test environments, and temporary setups while waiting for a permanent cable assembly. Applications include telecom/D-Sub conversion, RS-232, RS-485, and general data networking.
What jumper configurations are included in D-sub adapter kits?
D-sub adapter kit comes with pre-terminated jumpers featuring crimp and poke style pins in male or female configurations. Jumper lengths are 3 inches to fit within most connector housings. Y-configurations are available to make multi-pin jumper assembly easier for D-sub adapter kits.
How are D-sub adapter kits customized?
L-com D-sub adapter kit unit can be customized by inserting the prepared flying leads into the appropriate positions and snapping the connector in place. Kits include modular adapters compatible with popular RJ style jacks and standard density D-Sub connectors. Custom pinning options are available for modest minimum quantities for D-sub adapter kits.
What materials are used in D-sub adapter kits construction?
D-sub adapter kits bodies are constructed from durable ABS and brass materials with 30 µinches gold-plated contacts to ensure reliable signal transfer. The connectors are unshielded or shielded depending on the model and feature thumbscrews or jackscrews for secure connections in D-sub adapter kits.
Are D-sub adapter kits suitable for outdoor use?
D-sub adapter kits are designed for indoor use and provide UL94V-0 protection in select molded options. D-sub adapter kits feature adapter bodies constructed from durable ABS and brass materials with gold-plated contacts for reliable indoor applications.
How many units are included in D-sub adapter kits?
Each D-sub adapter kit package includes multiple jumpers or adapter units, typically 10 per kit. These kits are ideal for field technicians, R&D, test environments, and temporary setups while waiting for a permanent cable assembly.
What connector types are compatible with D-sub adapter kits?
D-sub adapter kits include modular adapters compatible with popular RJ style jacks and standard density D-Sub connectors. These D-sub adapter kits are designed for telecom/D-Sub conversion, RS-232, RS-485, and general data networking applications with pre-terminated jumpers.
Need assistance selecting the right D-sub adapter kits for your serial data connection, RS-232, or RS-485 requirements? Our engineering team provides expert technical guidance on jumper configurations, pin styles, custom pinning options, and application-specific solutions for your temporary or permanent connectivity needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com is a global leader in wired and wireless connectivity solutions, providing professional technical support for D-sub adapter kits.