L-com

Premium Impact Tool Body Only, Without Blade

  • Picture of Premium Impact Tool Body Only, Without Blade
Picture of Premium Impact Tool Body Only, Without Blade
SKU H351
Available to Ship 31
Quantity Price
1 - 24 $13.99
25 - 49 $13.29
50 - 99 $12.59
100 + Call Us
Price $13.99

All Prices are in US Dollars and do not include duties



L-com's premium Auto-Impact tool allows for effortless termination of IDC style connections. These tools are designed to accept standard termination blades (sold separately) and even feature a hidden storage compartment that opens to fit an extra blade. The spring loaded, auto-impact design reduces worker fatigue and improves connection quality.

Features
  • Accepts blades for 66, 110 and Krone use (sold separately)
  • Blades are easily reversible, one end terminates only while the other terminates and cuts conductors
  • Features a hidden storage compartment that opens to fit an extra blade
  • Spring loaded, auto-impact design reduces worker fatigue and improves connection quality
  • Tool for termination of IDC style 110, 66, or Krone punch blocks

Application
  • Datacenter
  • LAN installation
  • MDF/IDF
  • Premise wiring


Product Resources

Key Specifications

Key Specifications

Part Number
H351
Design (Tool Type)
Premium Impact Tool
Primary Application/Family
Ethernet - Telephony
Length
7.1 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.