L-com

Protective Cover for Cordset

  • Picture of Protective Cover for Cordset
Picture of Protective Cover for Cordset
SKU WJ670301
Available to Ship 60
Quantity Price
1 - 24 $36.39
25 - 49 $34.57
50 - 99 $32.75
100 + Call Us
Price $36.39

All Prices are in US Dollars and do not include duties



Innovative design brings Cat5e Ethernet connectivity to your equipment regardless of the operating environment. A gasket seal provides optimum protection from moisture and other contaminants with an IP67 rating. A simple RJ45 plug design allows quick jobsite cable termination to keep your project moving forward. Using the standards based RJ45 plug connection system insures compatibility with existing hardware. The shielded RJ45 plug offers protection from EMI/RFI interference.

Features
  • Watertight Category 5E Ethernet connectivity for industrial environments
  • Molded backshell seals out moisture and prevents cable failure
  • Gasket Seal for up to an IP67 rating
  • Shielded connection system for protection from EMI/RFI
  • Dust cap designed to protect the TRD3115M series of assemblies and the WJAM315 plug kit

Application
  • Industrial Ethernet
  • Process Networks
  • Harsh Environment
  • Factory Automation

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Waterproof Dust Cap/Cover with Lanyard
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.