- Home /
- Ethernet /
- Wall Plates and Surface Mount Boxes /
- Stainless Steel Keystone Style /
- ECP0, SU30
Stainless Steel Wall Plates for Mounting Keystone Connectors or Jacks
L-com's extensive line of stainless steel wall plates is the perfect choice for high EMI/RFI environments. Perfect for environments where traditional plastic plates will not work, these metal wall plates are rugged and offer additional protection from EMI/RFI interference. These plates are available with one or two standard keystone openings.