To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
The EX42000 series compact Fast Ethernet Switches are equipped with 10/100Base-TX RJ45 ports and Multimode or Single mode fiber uplink ports (EW-420141A and EW-420142A). By using standard auto-negotiation and the inclusion of auto-MDIX, EtherWAN provides a cost-effective way of integrating legacy 10Mbps networks with 100Mbps Fast Ethernet networks. The TX ports auto-negotiate for 10/100Mbps speed and auto-detect Full or Half-duplex mode. EX42000 series Switches can be DIN-Rail mounted and are equipped with terminal block power inputs.