L-com

Two-In-One Modular Crimp Tool

  • Picture of Two-In-One Modular Crimp Tool
Picture of Two-In-One Modular Crimp Tool
SKU HT1500
Available to Ship 7
Quantity Price
1 - 24 $79.99
25 - 49 $75.99
50 - 99 $71.99
100 + Call Us
Price $79.99

All Prices are in US Dollars and do not include duties



Finding a high quality modular crimp tool at an affordable price has just become easier with L-com's heavy-duty two-in-one modular crimp tool. This tool features two sets of built-in dies to for RJ11/12 and RJ45 modular plugs, either keyed or non-keyed. With an all steel construction and plastic handle grips this tool is designed for a long service life. A built in wire cutter and stripper makes for faster cable prep with just one tool. Stop re-terminating your plugs because of a bad crimp tool; Step up to L-com's heavy-duty crimp tool to start saving time and money.

Features
  • All steel construction with plastic handle grips for overall comfort.
  • Built in cable cutter and stripper for faster cable prep with just one tool
  • Straight-line-parallel operation of the die set for precision crimping each and every time
  • Typically ships from stock for fast delivery
  • Crimp Tool for RJ11, RJ12, and RJ45 style Modular plugs

Application
  • LAN installation
  • Cable repair
  • Modular cable assembly
  • Premise wiring


Product Resources

Key Specifications

Key Specifications

Tool Type
Crimper, Cutter and Stripper

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov”

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.