L-com

UTP/STP Cable Stripper for Round or Flat Cable

  • Picture of UTP/STP Cable Stripper for Round or Flat Cable
Picture of UTP/STP Cable Stripper for Round or Flat Cable
SKU HTS501
Available to Ship Call us
Quantity Price
1 - 24 $27.59
25 - 49 $26.21
50 - 99 $24.83
100 + Call Us
Price $27.59

All Prices are in US Dollars and do not include duties



This handy cable-stripping tool is a great addition to any cable installer tool belt. Featuring an adjustable blade for all sizes of UTP, STP, and Flat Silver Satin cabling, this tool allows users to consistently remove the cable jacket without damaging the internal conductors. The cable stripper also features a built in cable cutter to trim and cut cables. The compact design means this palm-sized tool will fit easily into your tool belt.

Features
  • Adjustable blade allows removal of the cable jacket without damaging the internal conductors
  • Built in cable cutter to trim and cut cables
  • Cable Stripper for round or flat cables
  • Compact palm sized design will fit easily into your tool belt
  • Most orders ship same day for fast delivery

Application
  • Cable repair
  • LAN installation
  • Modular cable assembly
  • Premise wiring


Product Resources

Key Specifications

Key Specifications

Part Number
HTS501
Design (Tool Type)
UTP/STP Cable Stripper
Primary Application/Family
Ethernet - Telephony
Length
4.375 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.