- Home /
- Ethernet /
- Ethernet Cabling /
- Wire Tap and Butt Splice /
- WT
Wire Tap and Butt Splice Connectors - Gel Filled IDC Contacts
Make wire splicing simple with these handy IDC connectors. Tap and butt splices are compatible with 19-26 AWG copper wires that have a 0.066" maximum insulation diameter (0.060 max. for WT-UY). The gel filled IDC contact area protects connections from moisture penetration. Packaged in bags of 100 pieces.