To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

1-Meter Interval SMF 9/125 2-count Breakout Fiber Cable 2.5mm OD Black Military rated

SKU FOB25SNGMKB2-M
QTY available Call us
Quantity Price
1 - 24 $5.39
25 - 49 $5.17
50 - 99 $5.01
100 + Call Us
Price $5.39

All Prices are in US Dollars and do not include duties



L-com's FOB25SNGMKB2-M is a single mode, 9/125 2-count breakout cable. The cable features low water peak attenuation fiber, for deployments of CWDM and standard single mode services. The outer cable features a tight-buffered construction, with a ripcord inside for ease of termination. The jacket material is a tactical polyurethane for military and other harsh enivronment deployment, with an outer diameter of 7.0mm. The two 2 sub-cables are tight-buffered with an OD of 2.5mm, and utlize bend-tolerant fiber. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts

Features
  • Single Mode (9/125um) 2-count Breakout bulk cable
  • Black jacket color with 2.5mm OD
  • Cable meets Military requirements for crush and impact resistance
  • Rugged jacket protects against cuts, abrasions and chemicals

Application
  • Harsh environment applications
  • Industrial Ethernet
  • Military networks


Product Resources