To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com provides a variety of active optical cables (AOCs) for your most challenging and demanding applications. We offer optical cables in SFP+, SFP28, QSFP+, breakout QSFP+, QSFP28, and breakout QSFP28 configurations. Our AOCs are a type of fiber optic cable with electrical-to-optical (E/O) and optical-to-electrical (O/E) converters on each end. These fiber optic AOC cables offer speeds of 10 to 100 Gbps and allow AOCs to transmit data faster than possible with traditional copper connections while still adhering to industry-standard electrical interfaces. Make your purchase now to benefit from same-business-day shipping.

Our active optical fiber optic cables' increased bandwidth and electrical hot-pluggable make them ideal for applications that call for high-speed data transfer. Active optical cables offer longer link lengths than direct-attach cables and have a lower total cost and power consumption than transceiver-based choices. These AOC cables from L-com are electrically compliant with SFF-8431 and mechanically compliant with SFF-8432.

Data centers, high-performance computing (HPC), storage networks, video surveillance, and industrial automation are some of the applications. Our AOC cables suffer less signal loss than copper cables, which can improve the overall performance of a network and cause less EMI/RFI interference. For use in enterprise networking, 25G Ethernet aggregation, inter-rack linkages, 100G Ethernet, and intra-rack links, L-com's active optical cables are available.

L-com is a well-known provider of high-quality active optical cables, and we are accessible by phone, chat, and email. We are a global leader in wired and wireless connectivity products, providing solutions for many major industries, including electronics, medical, industrial automation, military, and telecommunications. We are an AOC manufacturer can be the optimal choice for your future projects because of the low or no minimum order quantities and fast response times. Please contact our knowledgeable technical support and sales teams if you have questions about our AOC cables or other components. Order now for same business day shipping!