To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

L-com stocks fiber optic attenuators for use in test and production networks. We offer ST, SC, FC, and LC fiber attenuators with the following dB values 5, 10, 15, 20, and 25. Some of the Singlemode 1310/1550nm fiber optic attenuators have PC, UPC or APC polish. Our Fiber Optic Attenuators are a versatile and reliable solution for attenuating singlemode fiber connectors in both lab and commercial applications. The attenuators are constructed of high-quality materials and are factory tested to ensure accuracy and reliability.

These fiber optic attenuators are designed for use in a variety of applications, including Testing and troubleshooting fiber optic networks, Balancing optical power levels in multi-wavelength systems, Calibrating optical power meters and Creating custom optical testbeds. The attenuators are available with either PC or APC polish, depending on the specific application requirements. PC polish is the most common type of polish and provides good return loss over a wide range of wavelengths. APC polish is less common, but provides better return loss at specific wavelengths.

L-com's Fiber Optic Attenuators are a cost-effective and reliable solution for attenuating singlemode fiber connectors in a variety of applications. Order one or more fiber optic attenuators now and receive same business day shipping!