L-com

Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange

  • Picture of Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange
  • Picture of Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange
Picture of Fiber Coupler, LC / LC Duplex Ceramic Sleeve, No Flange
SKU FOA-550A
Available to Ship 2629
Quantity Price
1 - 24 $34.79
25 - 49 $33.05
50 - 99 $31.31
100 + Call Us
Price $34.79

All Prices are in US Dollars and do not include duties



L-com's simplex and duplex plastic LC couplers are designed for mounting in panels with rectangular cutouts. These adapters feature bronze or ceramic alignment sleeves which provide precision mating for both Multimode and Single Mode applications. Contact us today for large project volume discounts.

Features
  • Order online today!
  • Plastic body provides a light weight yet durable solution
  • Used to connect Multimode and Single mode LC duplex and simplex fiber cables
  • Ceramic alignment sleeve supports Single mode applications
  • Integrated mounting clip allows for easy snap in installation

Application
  • FTTX
  • LAN
  • Security
  • High EMI/RFI environments

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.