L-com

Fiber Optic Bulkhead Adapter Kit

  • Picture of Fiber Optic Bulkhead Adapter Kit
Picture of Fiber Optic Bulkhead Adapter Kit
SKU FOA-123
Available to Ship Call us
Quantity Price
1 - 24 $12.19
25 - 49 $11.58
50 - 99 $10.97
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



L-com’s FOA-123 fiber optic bulkhead coupler kit is the perfect companion for anyone who uses multimode or singlemode fiber optic cabling. These couplers are great for mating like connector styles or creating interconnection points in bulkheads. This kit comes complete with two ST-ST adapters, two SC-SC adapters, one FC-FC adapter, and a handy four compartment carrying case. Couplers are constructed with bronze sleeves and are compatible with Multimode and Singlemode connectors. All bulkhead couplers fit into industry standard cutouts. Order online today!

Features
  • Compartmentalized carrying case keeps all your couplers in one place for easy access
  • Dust caps protect against debris and contamination
  • Bronze alignment sleeves support both Multimode and Single mode applications
  • Order online today!
  • Used to connect Multimode and Single mode ST, SC and FC cables

Application
  • Fiber cable extension
  • FTTX
  • Fiber cable conversion
  • LAN


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.