L-com

Fiber Optic Termination Kit for XPFIT LC & SC Connectors

  • Picture of Fiber Optic Termination Kit for XPFIT LC & SC Connectors
Picture of Fiber Optic Termination Kit for XPFIT LC & SC Connectors
SKU XPFIT-KIT
Available to Ship 5
Quantity Price
1 + $2,540.00
Price $2,540.00

All Prices are in US Dollars and do not include duties



The XP-FIT connector installation kit contains everything needed to install LC or SC XP-FIT connectors onto tight-buffered 900µm or 250µm fiber. The kit includes a fiber stripper, a thermal buffer removal tool, a precision cleaver, replacement blades, lint-free dry wipes, a fiber optic cleaning pen, Kevlar scissors, a fiber disposal unit, a fine permanent marker pen, a light source fiber checker, a 2.5mm to 1.5mm adapter and a soft carrying case to hold it all neatly. No epoxy, polishing film or other consumables are required and there is no need for electrical power, allowing installers to get in and out of installation sites quickly and efficiently. An experienced installer can terminate XP-FIT connectors in less than 2 minutes each. LC & SC XP-FIT connectors are sold separately from the installation kit. Order online today!

Features
  • Terminate fiber in the field quickly and reliably
  • XPFIT-KIT eliminates the need for costly splicing equipment or curing ovens
  • Included light source fiber checker works with both 2.5mm and 1.5mm connectors including common types such as LC, SC, ST and FC
  • L-com recommends using a fiber launch cable and coupler for testing purposes with the XPFIT-KIT to independently test each end of a newly terminated cable
  • Find the LC & SC connectors (sold separately) for use with the XPFIT-KIT HERE


Product Resources

Key Specifications

Key Specifications

Part Number
XPFIT-KIT
Design (Tool Type)
Termination Kit
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.