- Home /
- Fiber Optic /
- Fiber Termination Enclosures
Fiber Optic Terminal Boxes - Wall & Rack Mount, Splice Trays & Kits, FSB Sub Panels, MPO Cassettes
Fiber optic terminal boxes are used to protect and organize fiber optic cables and connectors. The fiber terminal boxes come in a variety of sizes and styles, including wall mount and rack mount enclosures, splice trays, and kits. Wall mount enclosures are typically used for small-scale fiber optic installations, such as in homes or businesses. Our fiber terminal boxes are typically made of plastic or metal and have a hinged door that allows for easy access to the fiber optic cables and connectors. Rack mount enclosures are used for larger-scale fiber optic installations, such as in data centers or telecom facilities. They are typically made of metal and have a locking door that provides security and protection for the fiber optic cables and connectors.
Splice trays are used to organize and protect fiber optic splices. They are typically made of plastic or metal and have slots for the fiber optic connectors. Splice kits are used to terminate fiber optic cables. They typically include a splice tray, fiber optic connectors, and splicing tools. FSB sub panels are used to add more ports to a fiber optic termination enclosure. They are typically made of metal and have a variety of connector options, including SC, ST, FC, LC, and MTRJ. MPO cassettes are used to terminate large numbers of fiber optic cables in a single enclosure. They are typically made of metal and have a capacity of up to 12 fibers per cassette.
Fiber optic terminal boxes are an essential part of any fiber optic installation. The fiber terminal boxes provide protection, organization, and security for fiber optic cables and connectors. Order now for same business day shipping!