L-com

Miller Fiber Jacket Stripper

  • Picture of Miller Fiber Jacket Stripper
Picture of Miller Fiber Jacket Stripper
SKU FJS-3
Available to Ship 8
Quantity Price
1 + $32.19
Price $32.19

All Prices are in US Dollars and do not include duties



The Miller Fiber jacket stripper and cutter was designed to strip and cut 26-16 AWG (.40-1.3 mm) wire sizes. This economical and easy to use tool is a must for fiber installers. Order online today!

Features
  • Automatic return spring for ease of use and speed
  • Black oxide finish for extra corrosion protection
  • Ergonomic handles design reduces hand fatigue
  • Order online today
  • Used to strip and cut cable jackets

Application
  • Fiber cable repair
  • Fiber cable retrofit
  • Fiber cable termination


Product Resources

Key Specifications

Key Specifications

Part Number
FJS-3
Design (Tool Type)
Stripper
Primary Application/Family
Fiber
Length
6.25 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.