L-com

SC Duplex Clip

  • Picture of SC Duplex Clip
Picture of SC Duplex Clip
SKU FOC-SC
  Available for backorder
Quantity Price
1 - 24 $4.19
25 - 49 $3.77
50 - 99 $3.35
100 + Call Us
Price $4.19

All Prices are in US Dollars and do not include duties



These handy duplex clips can be used to join two individual SC connectors together to become a duplex assembly. These one piece clips simply snap into place securely connecting the two individual connectors together. These clips can be used on virtually any simplex SC connector and can be removed and re-attached as needed. Call today for discounted volume pricing!

Features
  • Order Online!
  • Snap in design lets you take connectors out and reinstall them in a flash
  • Flexible plastic housing makes connector insertion easy
  • Light weight design keeps weight of connector assembly to a minimum resulting in less wear and strain on SC ports
  • Used to connect two Fiber SC connectors together

Application
  • Fiber cable assembly

Key Specifications

Key Specifications

Primary Application
Fiber Optic
Design
Duplex Clip
Connector Series
SC

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.