- Home /
- Firewire/DIN/SCSI/SATA /
- Cable Assemblies /
- DIN and Mini-DIN Cables /
- Economy male/female Mini DIN 8 Cable
Economy Male/Female Mini DIN Cable DIN 8 - Fully Populated, 100% Shielded
Economy Male/Female Mini DIN Cable DIN 8 - Fully Populated, 100% Shielded
Economy male/female Mini DIN 8 cable delivers solid performance at economical price for wide range of data applications. Fully shielded throughout entire cable helping protect against data-corrupting EMI/RFI. Straight-wired Mini DIN 8 cable assemblies ensure reliable compatibility and cable extension applications. Flexible 28 AWG stranded round wire construction with durable PVC jacket provides dependable performance. Molded PVC backshells offer superior strain relief and increased strength at cable entry points. Straight 8-pin Mini DIN male and female connectors with push-on connection methods enable easy installation. Gold-plated contacts ensure reliable connections through repeated mating cycles. Cable lengths 3 ft to 25 ft. Gray cable assemblies.
For comprehensive DIN and Mini DIN cable assembly solutions beyond economy male/female DIN 8 configurations, explore our DIN and Mini DIN Cable Assemblies category, featuring diverse DIN connector options designed for audio, video, serial data, and peripheral connectivity applications.
Related Categories:
- Premium DIN 5 Male/Male Cables - Fully Populated, Double Shielded
- Premium Mini DIN Cable DIN 6 Male/Male Cables - Fully Populated, Double Shielded
- Premium Mini DIN Cable DIN 8 Male/Male Cables - Fully Populated, Double Shielded
- Premium Mini DIN Cable DIN 8 Male/Female Cables - Fully Populated, Double Shielded
- Economy Male/Male Mini DIN Cable DIN 6 - Fully Populated, 100% Shielded
FAQs
What applications are Economy male/female Mini DIN 8 cable designed for?
Economy male/female Mini DIN 8 cable is suitable for audio signal transmission, camera control interfaces, SUN keyboard and mouse connections, and Apple serial port applications requiring economical data and signal connectivity. The cable assembly supports diverse peripheral and serial device interconnection. Applications include legacy computer connectivity, audio equipment integration, camera system control, keyboard/mouse extension, serial port linking, and data transmission across computing and multimedia environments.
What performance specifications does Economy male/female Mini DIN 8 cable deliver?
Economy male/female Mini DIN 8 cable delivers solid performance at economical price enabling cost-effective deployment across wide range of data applications. Fully shielded construction throughout entire cable helps protect against data-corrupting EMI/RFI. The combination of reliable cable extension capability and budget-friendly pricing makes Economy male/female Mini DIN 8 cable ideal solution for peripheral and serial connectivity without premium cost.
What shielding protection does Economy male/female Mini DIN 8 cable provide?
Economy male/female Mini DIN 8 cable features 100% shielding throughout entire cable protecting against data-corrupting EMI/RFI in electrically noisy environments. Full cable shielding ensures signal integrity in audio transmission, camera control, and serial port applications. Comprehensive shielding supports reliable data transmission in facilities with electromagnetic interference.
What cable construction does Economy male/female Mini DIN 8 cable utilize?
Economy male/female Mini DIN 8 cable uses flexible 28 AWG stranded round wire construction with durable PVC jacket providing dependable performance in installation and operational environments. The stranded design enables easy routing and flexibility in confined spaces. PVC jacket durability ensures long-term reliability across temperature and environmental variations.
What connector configuration does Economy male/female Mini DIN 8 cable feature?
Economy male/female Mini DIN 8 cable incorporates straight 8-pin Mini DIN male and female connectors with push-on connection methods enabling easy installation without requiring additional tools. The male-to-female configuration supports cable extension and device interconnection. Standardized connector design ensures universal compatibility with Mini DIN 8 equipped devices.
What mechanical strength features does Economy male/female Mini DIN 8 cable include?
Economy male/female Mini DIN 8 cable features molded PVC backshells providing superior strain relief and increased strength at cable entry points. Enhanced mechanical protection prevents cable damage from bending, pulling, and installation stress. Robust backshell design supports reliable long-term performance in active use and storage environments.
What contact quality does Economy male/female Mini DIN 8 cable ensure?
Economy male/female Mini DIN 8 cable features gold-plated contacts ensuring reliable connections through repeated mating cycles and long-term operation. Gold plating provides superior contact resistance and durability supporting consistent electrical and audio performance. Premium contact materials extend cable assembly service life in frequent connection/disconnection environments.
Why is Economy male/female Mini DIN 8 cable essential for legacy device connectivity?
Economy male/female Mini DIN 8 cable provides reliable data and signal transmission with combination of economical pricing, 100% full cable shielding for EMI/RFI protection, 28 AWG stranded flexible construction, durable PVC jackets, molded PVC backshells with superior strain relief, straight 8-pin male/female connectors with push-on installation, gold-plated contacts for reliable mating, 3-25 ft cable length options, and gray cable assemblies. The practical design makes Economy male/female Mini DIN 8 cable essential for audio signal transmission, camera control interfaces, SUN keyboard and mouse connections, Apple serial port applications, and cable extension requirements.
Need assistance selecting the right Economy male/female Mini DIN 8 cable for your audio, camera, keyboard, serial port, or data extension application? Our engineering team provides expert technical guidance on cable length selection (3-25 ft), connector configuration verification (8-pin male-to-female), shielding confirmation (100% protection), backshell strength assessment, push-on connector compatibility, contact plating verification (gold-plated), EMI/RFI protection requirements, device compatibility validation, audio signal integrity planning, and system integration methodology for your specific audio transmission, camera control interface, SUN keyboard/mouse, Apple serial port, legacy device, or cable extension application requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of Economy male/female Mini DIN 8 cables for domestic and international orders.