- Home /
- Firewire/DIN/SCSI/SATA /
- Cable Assemblies /
- SCSI Cable Assemblies /
- SCSI-1 Cables
SCSI-1 Cables - Centronics 50 Position Connectors (CN50), Male to Male
SCSI-1 Cables - Centronics 50 Position Connectors (CN50), Male to Male
SCSI-1 cables from L-com come with Centronics 50 position (CN50) male connectors on both ends built for reliable data transfer and compatibility with legacy SCSI systems. Each cable is designed with rugged molded backshells and double shielding, utilizing copper braid and aluminum Mylar foil to ensure minimal interference during use. Our SCSI-1 cables feature 25-pair 26 AWG twisted-pair conductors, which helps in reducing cross talk and maintaining signal integrity. Available in light gray, ranging from 0.5 to 10 meters with gold-plated connectors and PVC jacket.
For comprehensive SCSI connectivity solutions beyond SCSI-1 cables, explore our SCSI Cables category, featuring SCSI-2, SCSI-3, SCSI-5, and Ultra SCSI cable assemblies with HPDB50, HPDB68, and VHDCI connectors designed for data storage and transfer applications.
Related Categories:
- SCSI-1 Extension Cables - Centronics 50 Position Connectors (CN50), Male to Female
- SCSI-2 Cables - Half Pitch DB50 (HPDB50) Connectors, Male to Male
- SCSI-3 Cables - Half Pitch DB68 (HPDB68) Connectors, Male to Male
- Ultra SCSI (SCSI-5) Cables - 0.8mm Pitch VHDCI High Density Connectors, Offset Backshells
- Low Smoke Zero Halogen (LSZH) SCSI-3 Cables - Half Pitch DB68 (HPDB68) Connectors, Male to Male
FAQs
What connector configuration do SCSI-1 cables use?
SCSI-1 cables from L-com come with Centronics 50 position (CN50) male connectors on both ends built for reliable data transfer and compatibility with legacy SCSI systems. These cables come with gold-plated male connectors on both ends to ensure repeated high-cycle mating and ensure long-lasting connectivity.
What shielding protection do SCSI-1 cables provide?
Each cable is designed with rugged molded backshells and double shielding, utilizing copper braid and aluminum Mylar foil to ensure minimal interference during use. These double shielded cables provide durability and enhanced resistance to electromagnetic (EMI) and radio frequency interference (RFI).
What conductor specifications do SCSI-1 cables feature?
L-com SCSI-1 cables feature 25-pair 26 AWG twisted-pair conductors, which helps in reducing cross talk and maintaining signal integrity as demanded by SCSI standards. Each of our CN50 cable is built to meet or exceed SCSI specifications, ensuring they are suitable for environments where signal quality and reliability are essential.
What cable lengths are available for SCSI-1 cables?
Available in various lengths ranging from 0.5 to 10 meters, L-com’s light gray SCSI-1 molded cables offer flexibility for diverse installation setups. The molded strain relief design further enhances the durability of SCSI-1 cables, making them useful for long-term use.
What applications use SCSI-1 cables with CN50 connectors?
L-com CN50 male cables are ideal for linking hard disk drives, supporting storage applications or enabling data transfers within enterprise environments. SCSI-1 cables from L-com come with Centronics 50 position male connectors built for reliable data transfer and compatibility with legacy SCSI systems.
What jacket material is used in SCSI-1 cables?
L-com's SCSI-1 cables have a durable PVC jacket that enhances flexibility and provides dependable protection for the internal conductors. Our light gray SCSI-1 molded cables offer flexibility for diverse installation setups with rugged molded backshells.
Do SCSI-1 cables meet industry standards?
Each of L-com CN50 cable is built to meet or exceed SCSI specifications, ensuring they are suitable for environments where signal quality and reliability are essential. Our SCSI-1 cables feature 25-pair 26 AWG twisted-pair conductors, which helps in reducing cross talk and maintaining signal integrity as demanded by SCSI standards.
Need assistance selecting the right SCSI-1 cables for your data storage or legacy SCSI system requirements? Our engineering team provides expert technical guidance on Centronics CN50 connector configurations, cable lengths, shielding specifications, and application-specific solutions for your connectivity needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com maintains one of the largest in-stock selections of SCSI-1 cables for international and domestic orders.