L-com

Level Transmitter for IoT - Fully Sealed Submersible Gauge Pressure Sensors

L-com's level transmitter for IoT is designed for efficient and accurate liquid level measurement across various industries. These fully sealed submersible gauge pressure sensors feature stainless steel 304 construction, polyethylene cable, 4-20mA and 0.5-4.5VDC output options, ±0.5% accuracy, 20mmH2O/year stability, -10°C to 70°C operating temperature, IP68 rating, level ranges from 0 to 5 meters up to 0 to 100 meters, 10 to 105 meters cable length, and RoHS and CE compliance for industrial process control, water management, and chemical industries.

For comprehensive IoT sensing solutions beyond level transmitters, explore our Internet of Things - IoT Pressure & Differential Sensors + Level Transmitters category, featuring differential pressure sensors, pressure sensors, pressure transmitters, and level measurement devices designed for industrial automation and process control applications.

Related Categories:

FAQs

What output options are available for level transmitters for IoT?

L-com level transmitters support both 4-20mA and 0.5-4.5VDC output options, providing flexibility for different system integrations. These level transmitters for IoT are designed for efficient and accurate liquid level measurement across industrial process control, water management, and chemical industries.

What accuracy and stability do level transmitters for IoT provide?

Each L-com level transmitter model in the range offers long-term stability, with an accuracy of ±0.5% and a stability error of 20mmH2O/year for more precise readings. These level transmitters for IoT feature fully sealed submersible gauge pressure sensors constructed with stainless steel 304.

What environmental rating do level transmitters for IoT have?

L-com Level transmitters for IoT feature an IP68-rated sensor housing, making them suitable for both submerged and exposed installations. They are resistant to dust, water, and contaminants and are designed to operate in temperatures ranging from -10 °C to 70 °C for reliable performance in harsh environments.

What measurement ranges are available for level transmitters for IoT?

Level transmitters for IoT are available in measurement ranges from 0–5 meters up to 0–100 meters, supporting accurate liquid level monitoring across a wide variety of applications. They also include cable lengths from 10 meters to 105 meters, allowing installation in deep tanks and hard-to-reach locations.

What construction materials are used in level transmitters for IoT?

Level transmitters for IoT are constructed with stainless steel 304 housings and a robust polyethylene cable. These fully sealed submersible gauge pressure sensors provide durable, corrosion-resistant performance for monitoring liquids such as water, oils, and other chemicals in harsh environments.

What applications use level transmitters for IoT?

L-com Level transmitters are ideal for applications where reliable and accurate fluid level sensing is crucial, including water treatment plants, chemical processing, and mining operations. L-com's level transmitters for IoT are designed for use in chemical, mining, and industrial sectors for industrial process control and waste management.

What cable lengths are available for level transmitters for IoT?

L-com's level transmitters feature a long cable length, ranging from 10 meters to 105 meters, to reach remote or hard-to-access areas. These level transmitters for IoT are constructed with a robust polyethylene cable for reliability in harsh environments across chemical, mining, and industrial sectors.

Need assistance selecting the right level transmitter for IoT for your industrial process control, water treatment, or chemical processing requirements? Our engineering team provides expert technical guidance on measurement ranges, output configurations, cable lengths, and application-specific solutions for your IoT-enabled monitoring systems.

Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com

L-com maintains one of the largest in-stock selections of level transmitters for IoT for international and domestic orders.