Pressure Transmitter for IoT - Gauge, Sealed
IoT-enabled gauge pressure transmitters provide reliable and accurate pressure measurement for industrial and smart applications covering pressure ranges from 0–5 psi up to 0–5000 psi and 0–0.6 MPa to 0–2 MPa. Featuring electrical outputs of 4–20 mA, 0–5 V, and 0.5–4.5 V enabling seamless IoT monitoring and control system integration, these devices use 316L stainless steel construction with DIN plugs or NPT1/4–1/2 threaded connections offering compact, panel-ready designs. Sealed gauge models provide enhanced overpressure protection for harsh industrial environments.
For comprehensive IoT pressure and level measurement solutions beyond gauge pressure transmitters, explore our Internet of Things - IoT Pressure & Differential Sensors + Level Transmitters category, featuring pressure sensors, differential pressure transmitters, and level measurement devices designed for industrial process control, smart agriculture, and environmental monitoring applications.
Related Categories:
FAQs
What are gauge pressure transmitters used for in industrial applications?
Gauge pressure transmitters support a wide range of applications including industrial process control, gas and liquid pressure monitoring, water supply and waste management, petroleum and chemical systems, smart agriculture irrigation, firefighting networks, and pipeline pressure control systems. These IoT-enabled devices provide reliable and accurate pressure measurement for industrial and smart applications requiring real-time monitoring. Compact form factors minimize installation space whether mounted in panels, enclosures, or directly on pipelines.
What pressure ranges do gauge pressure transmitters cover?
Gauge and sealed gauge transmitters cover pressure ranges from 0–5 psi up to 0–5000 psi and 0–0.6 MPa to 0–2 MPa accommodating various industrial process control and pipeline pressure monitoring requirements. The wide range selection supports applications from low-pressure gas monitoring to high-pressure petroleum and chemical systems. Multiple pressure range options enable precise measurement in water supply, waste management, and smart agriculture irrigation installations.
What electrical outputs do gauge pressure transmitters provide?
Gauge pressure transmitters feature electrical outputs of 4–20 mA, 0–5 V, and 0.5–4.5 V, enabling seamless integration with modern IoT monitoring and control systems. The 4–20 mA output provides industry-standard signal compatibility with PLCs and SCADA systems in industrial process control applications. Voltage outputs of 0–5 V and 0.5–4.5 V accommodate data acquisition systems, smart agriculture irrigation controllers, and IoT monitoring platforms.
What construction materials ensure transmitter durability?
Gauge pressure transmitters use 316L stainless steel construction, with DIN plugs or NPT1/4–1/2 threaded connections, offering compact, panel-ready designs for harsh industrial environments. The 316L stainless steel provides corrosion resistance in petroleum and chemical systems, water supply and waste management applications. DIN plug and NPT threaded connection options support various mounting configurations in firefighting networks, pipeline pressure control systems, and industrial enclosures.
What protective features do gauge pressure transmitters include?
Gauge pressure transmitters include reverse polarity protection, short-circuit protection, span and zero correction, linear correction, and temperature compensation, ensuring long-term reliability in industrial process control applications. Sealed gauge models provide enhanced overpressure protection for harsh industrial environments experiencing pressure spikes. Devices feature water hammer prevention and cracking-resistant construction protecting against sudden pressure changes in pipeline pressure control systems and firefighting networks.
What sensor technology do gauge pressure transmitters use?
Gauge pressure transmitters utilize micro-fused dry-type pressure sensors, feature water hammer prevention, and have cracking-resistant construction, providing cost-effective solutions across IoT and industrial systems. The micro-fused dry-type sensors deliver high measurement stability in gas and liquid pressure monitoring applications. Isolated construction allows safe measurement of various media in water supply, waste management, and smart agriculture irrigation systems.
Need assistance selecting the right gauge pressure transmitter for your industrial process control or IoT monitoring application? Our engineering team provides expert technical guidance on pressure range selection, electrical output specifications, gauge vs. sealed gauge requirements, and mounting configurations for your specific industrial, pipeline, or smart agriculture application requirements.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers guidance for choosing Gauge or Sealed Gauge models, IoT integration, mounting options, and panel configurations. These transmitters ensure reliable and effective pressure measurement solutions across industrial, environmental, and smart infrastructure applications. Our L-com products are trusted for accuracy, reliability, and durability, making them a preferred choice for IoT and industrial pressure monitoring solutions.