To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

IP68 Waterproof Kit, For Cables 3 to 6mm, Compatible w/ WPBH Ethernet, VHC00029 HDMI and U3C00031 USB Waterproof Couplers, Black, 2 Pack

SKU WPKIT-6MM
QTY available 209
Quantity Price
1 - 24 $9.89
25 - 49 $9.49
50 - 99 $9.20
100 + Call Us
Price $9.89

All Prices are in US Dollars and do not include duties



L-com's WPKIT-6MM is an IP68 waterproof kit that prevents dust and moisture from entering your cable connection with a watertight seal by assembling this kit to your existing Ethernet, USB, or HDMI cable. Our black waterproof kit is compatible with several popular waterproof couplers, including Ethernet Cat5e, Cat6, HDMI, and USB, this kit ensures a reliable connection in tough environments. It provides a solution to assemble an existing and terminated patch cord and make it waterproof.

This black waterproof kit from L-com is suitable for industries like factory automation, pharmaceuticals, and laboratories, as well as outdoor or harsh environments. Our WPKIT-6MM IP68 waterproof kit is compatible with IP-rated couplers like Ethernet Cat5e: WPBHC5E, WPBHC5E110; Ethernet Cat6: WPBHC6, WPBHC6110; HDMI: VHC00029; and U3C00031 USB for a secure, weatherproof connection. No special tools are required for installation, making it a hassle-free way to waterproof your cables. It is an ideal solution for outdoor or commercial applications where durability and protection against the elements are essential.

Our outdoor IP68 waterproof kit is designed to operate at temperatures ranging from -10 to 60 degrees C. This black waterproof kit lets you add a waterproof seal without cutting off or replacing cables and just attach the kit to cables that are 3 to 6 mm (0.12 to 0.24") in diameter. The WPKIT-6MM from L-com is sold in a convenient 2-pack. With its reliable waterproofing capabilities, connections remain safe and secure in a variety of industrial and commercial settings. Additional IP68 waterproof kit specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of IP68 waterproof kits with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect black waterproof kit for your needs, including more information on related products. If you have any inquiries about our black IP68 waterproof kit or other components, please contact our experienced technical support and sales teams.


Features
  • Prevent dust and moisture from entering your cable connection with a water tight seal by assembling this kit to your existing Ethernet, USB or HDMI cable and mating with our best selling waterproof couplers to make a weathertight cable assembly
  • No tools required for installation and fits on most existing, already terminated cables
  • Compatible with the following IP rated couplers: Ethernet Cat5e: WPBHC5E, WPBHC5E110; Ethernet Cat6: WPBHC6, WPBHC6110; HDMI: VHC00029; USB: U3C00031
  • Two size options available; WPKIT-6MM fits 3 to 6mm (0.12 to 0.24") and WPKIT-9MM fits 6 to 9mm ( 0.24 to 0.35") cables
  • Sold as a 2 PACK

Application
  • Industrial Ethernet, USB or HDMI
  • Outdoor use commercial or business
  • Pharmaceuticals or labs
  • Factory automation
  • Harsh environments


Product Resources