18x16x10 in. DIN Rail Enclosures18x16x10 in. DIN Rail Enclosures18x16x10 inch polycarbonate DIN rail enclosures provide rugged NEMA-rated protection ideally suited for protecting control systems, routing equipment, power distribution components, and wireless networking hardware in indoor and outdoor environments. Available in NEMA 4X / IP66 fully sealed and NEMA 3R / IP24 vented configurations, these weatherproof enclosures feature durable polycarbonate material with dark gray finish and anodized aluminum mounting hardware for DIN3 rails. Including stainless steel latches with padlock eyes, non-metallic hinges, wall mounting brackets, cable conduit connectors, and D-hole cutouts for N connectors. FAQsWhat applications are 18x16x10 inch polycarbonate DIN rail enclosures designed for?18x16x10 inch polycarbonate DIN rail enclosures provide dependable protection for DIN rail-mounted equipment in wide range of applications. Typical installations include remote wireless LAN and WiFi equipment deployments, hotspot installations, rapid deployment communication systems, industrial control systems, and power distribution equipment in corrosive or challenging outdoor environments. The spacious interior provides organized mounting space for DIN-mounted components while maintaining environmental protection for critical equipment. What NEMA ratings do 18x16x10 inch polycarbonate DIN rail enclosures support?18x16x10 inch polycarbonate DIN rail enclosures are available in configurations rated up to NEMA 4X / IP66 for maximum environmental protection in outdoor wireless and industrial control applications. NEMA 3R / IP24 versions feature vented lids with integrated rain guards and filters for applications requiring weather-resistant airflow. The NEMA 4X model provides fully sealed enclosure design while NEMA 3R model incorporates vented design supporting controlled airflow in diverse deployment environments. What hardware features ensure 18x16x10 inch polycarbonate DIN rail enclosure security?18x16x10 inch polycarbonate DIN rail enclosures feature stainless steel latches with padlock eyes for enhanced security protecting sensitive electronics and equipment. The enclosures include anodized aluminum mounting hardware for DIN3 rails and DIN-mounted modules ensuring secure component installation. Non-metallic hinge systems and wall mounting brackets support organized equipment deployment in wireless LAN, hotspot, and industrial control installations requiring robust mechanical construction. What cable management features do 18x16x10 inch polycarbonate DIN rail enclosures provide?18x16x10 inch polycarbonate DIN rail enclosures include 1/2-inch cable conduit connector for organized cable routing supporting wireless equipment deployments and power distribution installations. D-hole cutouts for N connector compatibility enable RF cable connections in wireless networking hardware deployments. Grounding provisions and cable entry accommodations simplify equipment installation and cable routing in communication systems and industrial control applications. What are the physical dimensions of 18x16x10 inch polycarbonate DIN rail enclosures?18x16x10 inch polycarbonate DIN rail enclosures feature external dimensions of 18.9 inches high, 16.8 inches wide, and 11.3 inches deep with internal dimensions of 18.2 inches high, 16.2 inches wide, and 9.7 inches deep. The NEMA 4X version weighs 17.2 lbs while the vented NEMA 3R version weighs 17.5 lbs supporting wall and pole mounting. DIN rail mounting hardware measures up to 12.7 inches wide, 10.8 inches high, and 0.13 inches thick accommodating DIN rail equipment in wireless and control system installations. What temperature range supports 18x16x10 inch polycarbonate DIN rail enclosure operation?18x16x10 inch polycarbonate DIN rail enclosures are designed to operate in temperatures ranging from -40° to 265°F (-40° to 129°C) supporting deployment in extreme climate environments for wireless, control systems, and power distribution applications. The extended temperature range accommodates both arctic and tropical outdoor installations in rapid deployment communication systems. Temperature capability ensures reliable equipment protection in challenging environmental conditions including corrosive outdoor locations. What safety ratings do polycarbonate DIN rail enclosures feature?18x16x10 inch polycarbonate DIN rail enclosures feature UL 94-5V flame rating for enhanced safety and reliability in demanding environments protecting critical wireless networking and industrial control equipment. The flame rating ensures compliance with fire safety standards in commercial installations and hazardous environments. Safety certification supports deployment in medical, industrial automation, military, and telecommunications applications requiring certified protective enclosures. What mounting options support 18x16x10 inch polycarbonate DIN rail enclosure deployment?18x16x10 inch polycarbonate DIN rail enclosures include wall mounting brackets supporting standard wall installation in wireless LAN, hotspot, and industrial control facilities. Pole mounting can be supported using compatible HGX-PMT series mounting kits enabling deployment on utility poles and outdoor towers in communication systems. Multiple mounting options provide flexible installation supporting remote wireless equipment, power distribution, and rapid deployment communication installations. Need assistance selecting the right 18x16x10 inch polycarbonate DIN rail enclosures for your wireless equipment, control system, or outdoor installation? Our engineering team provides expert technical guidance on NEMA rating selection (4X vs 3R), cable management requirements, mounting options, and temperature specifications for your specific wireless LAN, hotspot, industrial control, or outdoor power distribution application requirements. Contact Sales:Sales@L-com.com L-com has one of the largest in-stock selections of NEMA enclosures available for domestic and international orders. We are a global leader in wired and wireless connectivity products providing solutions for electronics, medical, industrial automation, military, and telecommunications. |
|