- Home /
- Nema Enclosures /
- AC Power Distribution Cabinets /
- AC Load Expansion /
- AC Load Expansion, Distribution
AC Load Expansion, Distribution
The CPD05 series AC electrical cabinets from L-Com are UL 67 Listed AC power distribution boxes that accept a 120 Vac single-phase electrical service, and distribute power to individual loads via QO type circuit breakers. These electrical cabinets are equipped with a state-of-the-art silicon avalanche suppression diode (SASD) surge protector that provides lightning protection for downstream equipment to support long-term system reliability. L-Com electrical cabinets are available in stock with same day shipping.