- Home /
- Nema Enclosures /
- Cooled & Heated Industrial Enclosures
Cooled & Heated Industrial NEMA Enclosures - Weatherproof
Cooled and Heated Industrial Weatherproof Enclosures from L-com.com. Various sizes, features and customizable options available upon request.
Some of the features of L-com's weatherproof cooled & heated industrial NEMA enclosures include:
- IP66/67 ingress protection rating: This rating means that the enclosures are protected from dust and water ingress, even when subjected to high-pressure water jets.
- Heaters and cooling fans: These features can be used to maintain a desired temperature inside the enclosure, even in extreme weather conditions.
- Gasketed doors: The doors on these enclosures are gasketed to provide a tight seal against the elements.
- Mounting options: These enclosures can be mounted on a wall, a pole, or a DIN rail.
Order one or more Cooled and Heated Industrial Weatherproof Enclosures now to receive same business day shipping!