- Home /
- Nema Enclosures /
- Cooled Industrial Enclosures
Cooled Industrial NEMA Enclosures - Weatherproof
L-com's Cooled Industrial Weatherproof Enclosures are designed to protect sensitive electronic equipment from the harsh effects of the environment. These enclosures are available in a variety of sizes and features, and can be customized to meet specific requirements.
Features
- Weatherproof construction to protect against rain, snow, dust, and other debris
- Cooled by fans to maintain a safe operating temperature for electronic equipment
- Resistant to corrosion and chemicals
- Impact-resistant to protect against physical damage
- Securely sealed to prevent unauthorized access
- Easy to install and maintain
Applications
- Outdoor use in harsh environments
- Industrial applications where equipment is exposed to dust, dirt, or chemicals
- Telecommunications applications
- Security applications
- Medical applications
- Military applications
- Customization
Order your Cooled Industrial Weatherproof Enclosures now to receive same business day shipping!