- Home /
- Nema Enclosures /
- Industrial NEMA Enclosures by Material /
- Polycarbonate /
- DIN Rail Enclosures
DIN Rail Polycarbonate Enclosures
DIN Rail Polycarbonate Enclosures
L-com's DIN rail polycarbonate enclosures are suitable for housing electrical components in both indoor and outdoor environments. These enclosures are particularly suited for deployment installations, corrosive environments, and wireless LAN WiFi installations. Constructed from high-impact, UV-resistant polycarbonate, featuring fully gasketed lids, user-installed wall mounting brackets, mounting rails for DIN3 rails and DIN modules, NEMA Type 4X/IP66 and NEMA Type 3R/IP24 ratings, rain guards and filters, and stainless steel latches with padlock eyes for industrial and commercial applications.
For comprehensive polycarbonate enclosure solutions beyond DIN rail mounting, explore our Weatherproof Enclosures Industrial NEMA Enclosures by Material - Polycarbonate category, featuring non-powered, AC powered, vented, cooled, heated, and universal AC powered polycarbonate enclosures designed for industrial and outdoor applications.
Related Categories:
- Non-Powered Polycarbonate Enclosure
- 120 VAC Polycarbonate Enclosures
- Universal AC Powered Polycarbonate Enclosures
- Vented Polycarbonate Enclosures
- Cooled Polycarbonate Enclosures
FAQs
What are DIN rail polycarbonate enclosures used for?
L-com's DIN rail polycarbonate enclosures are suitable for housing electrical components in both indoor and outdoor environments. These enclosures are particularly suited for deployment installations, corrosive environments, and wireless LAN WiFi installations with DIN rail systems.
What NEMA ratings do DIN rail polycarbonate enclosures provide?
L-com's DIN rail polycarbonate enclosures are NEMA-rated for different applications, including NEMA Type 4X/IP66 and NEMA Type 3R/IP24. These DIN rail polycarbonate enclosures are designed to withstand both indoor and outdoor conditions in industrial and commercial applications.
What construction material is used in DIN rail polycarbonate enclosures?
L-com's DIN rail polycarbonate enclosures are constructed from high-impact, UV-resistant polycarbonate, ensuring durability against impacts while remaining lightweight. These DIN rail polycarbonate enclosures feature fully gasketed lids and are designed to meet the needs of industrial, commercial, and outdoor applications.
What mounting options are included with DIN rail polycarbonate enclosures?
Key features include fully gasketed lids, user-installed wall mounting brackets, and included mounting rails for DIN3 rails and DIN modules. These DIN rail polycarbonate enclosures support DIN rail systems for flexible component installation.
What security features do DIN rail polycarbonate enclosures provide?
DIN rail polycarbonate enclosures offer protection from theft and vandalism, secure locking mechanisms and tamper-resistant designs. The lid features stainless steel latches with padlock eyes for DIN rail polycarbonate enclosures in remote wireless LAN installations and outdoor networking equipment setups.
What weather protection features are included in DIN rail polycarbonate enclosures?
DIN rail polycarbonate enclosures include a lid with rain guards and filters, along with stainless steel latches featuring padlock eyes for secure closure. They are constructed from UV-resistant polycarbonate and are designed to withstand both indoor and outdoor environmental conditions.
What applications use DIN rail polycarbonate enclosures?
DIN rail polycarbonate enclosures are ideal for use in remote wireless LAN installations, industrial control systems, and outdoor networking equipment setups. These DIN rail polycarbonate enclosures are particularly suited for deployment installations, corrosive environments, and wireless LAN WiFi installations.
Need assistance selecting the right DIN rail polycarbonate enclosures for your industrial control, wireless LAN, or outdoor networking equipment requirements? Our engineering team provides expert technical guidance on NEMA ratings, DIN rail compatibility, mounting configurations, and application-specific solutions for your deployment needs.
Contact Sales: Sales@L-com.com
Product Technical Support: techsupportrf@infiniteelectronics.com
L-com offers a comprehensive range of DIN rail polycarbonate enclosures that are available for both domestic and international orders. L-com provides high-quality enclosures, supported by experienced technical and sales teams who can assist in selecting the right product for your needs.