L-com

Enclosure Pole Mounting Rails Kit

  • Picture of Enclosure Pole Mounting Rails Kit
Picture of Enclosure Pole Mounting Rails Kit
SKU HGX-PMT33
Ready to Assemble Ships in 2–4 Business Days
1370
Quantity Price
1 - 24 $75.99
25 - 49 $68.39
50 - 99 $60.79
100 + Call Us
Price $75.99

All Prices are in US Dollars and do not include duties



Universal Pole Mounting Kit makes mounting fast and easy. This kit is used to mount the following weatherproof enclosures:

NBN060604
NBC060604

NB080604
NBN080604
NBC080604

NB100805
NBN100805
NBC100805

NB121005
NBN121005
NBC121005
NBW121005

NBE141006

NB141206
NBN141206
NBC141206
NBW141206

NB141207
NBW141207

NB181608
NBW181608


This kit is designed to mount the enclosures to a 9" (228.6mm) to 11" (279.4mm) Dia. poles.

Kit includes:

(2) Mounting Rails
(2) Mounting Rail Hardware Kits

Note, this kit is the mounting rails only.

Also available are the following Enclosure Pole Mounting Kits:

HGX-PMT13 - For pole diameters 3 to 4 inches
HGX-PMT16 - For pole diameters 1.25 to 2 inches
HGX-PMT28 - For pole diameters 4 to 7 inches
HGX-PMT29 - For pole diameters 7 to 9 inches

For additional information, click on the Drawing link in the Downloads tab.


Features
  • Includes hardware to attach mounting rails to enclosure
  • Note: U-bolts and strap band clamps are not included
  • Stainless steel rails
  • Stamped in gripping edges in rails to grip pole
  • Rails securely bolted to the enclosure

Application
  • Industrial Ethernet
  • SCADA
  • Remote site installations
  • WLAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.