- Home /
- Nema Enclosures /
- Heated Industrial Enclosures
Heated Industrial NEMA Enclosures - Weatherproof
L-com.com offers a wide variety of weatherproof heated industrial NEMA enclosures in various sizes and features. These enclosures are designed to protect sensitive electronic equipment from the harsh elements, while also providing a controlled environment for optimal operation.
The enclosures are available in NEMA 3R, NEMA 4, and NEMA 4X ratings, making them suitable for a wide range of outdoor applications. They are also constructed from durable materials such as steel, aluminum, and fiberglass, and they feature a variety of features to protect the equipment inside, including:
- Weatherproof gaskets and seals
- Impact-resistant construction
- UV-resistant finishes
- Internal heater with thermostat control
- Pre-drilled mounting holes
- Cable glands
- Drain holes
The enclosures are available in a variety of sizes, from small boxes that can house a few circuit boards to large cabinets that can accommodate large power supplies and other equipment. They can also be customized to meet specific requirements.
Weatherproof heated industrial NEMA enclosures are ideal for a wide range of applications, including:
- Telecommunications
- Security systems
- Industrial controls
- Solar power systems
- Traffic control
- Marine applications
- Outdoor lighting
If you are looking for a rugged and reliable enclosure to protect your sensitive electronic equipment from the elements, then L-com.com's weatherproof heated industrial NEMA enclosures are a viable option. Place an order for one or more Heated Industrial Weatherproof Enclosures soon to receive same business day shipping!