- Home /
- Nema Enclosures /
- Industrial NEMA Enclosures by Size
Industrial NEMA Weatherproof Enclosures by Size from 3x3x1 inches to 24x16x9 inches
L-com offers an extensive selection of NEMA rated Industrial Weatherproof Enclosures with myriad options including, cooling, heating, AC or DC power options, DIN rail and more. L-com’s Industrial NEMA Enclosures can be used both indoors and outdoors to protect your valuable communications equipment from damage or theft. Sizes of the NEMA enclosures include 3x3x1 inches to 24x16x9 inches.
These enclosures are designed to protect valuable communications equipment from damage or theft, both indoors and outdoors. The NEMA enclosures are available in a variety of materials, including ABS, aluminum, and stainless steel.
Here are some of the benefits of using L-com's Industrial NEMA Weatherproof Enclosures:
- Protection from the elements: The enclosures are weatherproof and watertight, making them ideal for outdoor use. They are also resistant to dust, dirt, and corrosion.
- Protection from damage: The enclosures are strong and durable, making them resistant to impact and vibration. They also have tamper-resistant features to help protect your equipment from theft.
- Customization options: The enclosures are available in a variety of sizes, materials, and features, so you can find the perfect enclosure for your needs.
Here are some additional details about the different NEMA ratings available for enclosures:
- NEMA 1: This rating is for indoor enclosures that are not exposed to the elements.
- NEMA 4: This rating is for outdoor enclosures that are protected from rain and wind.
- NEMA 4X: This rating is for outdoor enclosures that are protected from hose-directed water and splashing.
- NEMA 6: This rating is for outdoor enclosures that are protected from submersion in water.
- NEMA 6P: This rating is for outdoor enclosures that are protected from prolonged submersion in water.
If you are looking for a weatherproof enclosure to protect your valuable communications equipment, L-com's Industrial NEMA Weatherproof Enclosures are a viable option. Order your NEMA enclosures in the sizes you need now for same business day shipping!