- Home /
- Nema Enclosures /
- Industrial NEMA Enclosures by Material /
- Steel Enclosures /
- NEMA Rated Non-Powered Steel Weatherproof Enclosur
NEMA Rated Non-Powered Steel Weatherproof Enclosures
L-com's HyperLink brand non-powered NEMA rated enclosures are perfect for housing both wired and wireless communications equipment. These robust, weatherproof enclosures feature sealed, gasketed raised lids and quick release lockable latches.
Enclosure sizes are available in a number of sizes from 12" x 10" x 5" to 24" x 16" x 9" and larger (special order). The most popular sizes are the 14" x 12" x 7" and 18" x 16" x 8" and they include a large number of options for venting, heating, cooling and mounting plates.
Enclosure sizes are available in a number of sizes from 12" x 10" x 5" to 24" x 16" x 9" and larger (special order). The most popular sizes are the 14" x 12" x 7" and 18" x 16" x 8" and they include a large number of options for venting, heating, cooling and mounting plates.