- Home /
- Nema Enclosures /
- Non-Powered Industrial Enclosures
Non-Powered Industrial Enclosures - Weatherproof Boxes
L-com's Non-Powered Industrial Enclosures include NBV, NB series, NBPC and more. Some of these weatherproof boxes are UL listed ruggedized may be constructed from VALOX material or FRP or polycarbonate. The weatherproof boxes are made of durable materials and they have features that prevent water, dust, and other contaminants from entering the enclosure.
The NBV series are small electrical enclosures that feature a continuous gasketed lid secured by four non-metallic molded screws. They are constructed from VALOX material, which is easily punched, drilled, sawed, or filed. The NBV series is well suited for high temperature, wet, dusty, and/or corrosive environments. The NB series are larger electrical enclosures that are also constructed from VALOX material. They feature a variety of mounting options and come with a variety of accessories, such as hinges, latches, and knockouts. The NB series is ideal for a wide range of industrial applications. The NBPC series are non-metallic weatherproof enclosures that are made of FRP. They are resistant to chemicals, impact, and UV radiation. The NBPC series is ideal for harsh environments, such as outdoor applications.
Here are some of the benefits of using non-powered industrial enclosures:
- Protection from the elements: Non-powered industrial enclosures protect sensitive electronic equipment from water, dust, dirt, and other contaminants.
- Security: Non-powered industrial enclosures can be secured with locks and other locking mechanisms to prevent unauthorized access.
- Durability: Non-powered industrial enclosures are made from durable materials that can withstand harsh environments.
- Versatility: Non-powered industrial enclosures are available in a variety of sizes and materials to meet the needs of any application.
If you are looking for a way to protect your sensitive electronic equipment from the elements, then a non-powered industrial enclosure is a great option. L-com offers a wide variety of non-powered industrial enclosures to choose from, so you can find the optimal one for your needs. Order one or more Non-Powered Industrial Enclosures now to receive same business day shipping!