- Home /
- Nema Enclosures /
- PoE Powered Industrial Enclosures
PoE Powered Industrial NEMA Enclosures - Weatherproof
L-com offers a variety of PoE Powered Weatherproof Industrial NEMA Enclosures. Remote wireless equipment including routers, access points and bridges can be more vulnerable to theft and tampering disrupting and even crippling critical communications. PoE Powered Industrial NEMA Enclosures are a valuable solution. Weatherproof PoE Powered Industrial NEMA Enclosures are a valuable solution for protecting remote wireless equipment from theft, tampering, and the elements. These enclosures are made from durable materials that can withstand harsh weather conditions, and they offer a variety of security features to prevent unauthorized access.
PoE (Power over Ethernet) is a technology that allows network devices to be powered over the same Ethernet cable that is used to transmit data. This eliminates the need for separate power cords, which can simplify installation and reduce clutter. PoE NEMA enclosures are rated for use in a variety of environments, including those that are exposed to dust, moisture, and extreme temperatures. The enclosures offered by L-com are available in a variety of sizes and configurations to meet the needs of different applications.
Some of the features of Weatherproof PoE Powered Industrial NEMA Enclosures include:
- Durable construction from materials such as steel, aluminum, or plastic
- Weatherproofing to protect against rain, snow, dust, and UV rays
- Security features such as tamper-proof seals and locking mechanisms
- Ventilation to prevent overheating
- PoE support for simplified installation and power delivery
These enclosures are ideal for a variety of applications, including:
- Remote wireless networking
- Security and surveillance
- Industrial automation
- Smart city infrastructure
- Environmental monitoring
If you are looking for a way to protect your remote wireless equipment from the elements and unauthorized access, then Weatherproof PoE Powered Industrial NEMA Enclosures from L-com are a valuable solution. Order one or more PoE Powered Industrial NEMA Enclosures now a receive same business day shipping!