- Home /
- Nema Enclosures /
- AC Power Distribution Cabinets /
- Small Cell AC Distribution /
- Small Cell AC Power Distribution Cabinets
Small Cell AC Power Distribution Cabinets
Electrical cabinets (also known as power distribution boxes) from L-Com are UL67 Listed power cabinets that accept 120 Vac Single-phase or 120/240 Vac Split-phase electrical service and distribute power to individual loads via circuit breakers. These electrical cabinets are equipped with a state-of-the-art surge protectors that provides lightning protection fordownstream equipment to support long-term system reliability. L-Com electrical cabinets are available in stock with same day shipping.