- Home /
- Nema Enclosures /
- UL Industrial Enclosures /
- UL Listed Non-Powered Enclosures /
- UL Non-Powered NB Series
UL Listed Non-Powered Weatherproof Industrial NB Series Enclosures
The NB series are UL® Listed rugged weatherproof enclosures featuring a stainless steel piano hinge, stainless steel padlockable latches, and a continuous gasketed cover that ensures optimal integrity. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), they are well suited for both indoor and outdoor applications in high temperature or corrosive environments.