- Home /
- Nema Enclosures /
- UL Industrial Enclosures /
- UL Listed Non-Powered Enclosures /
- UL Non-Powered NBN Series
UL Listed Non-Powered Weatherproof Industrial NBN Series Enclosures
The NBN series are UL® Listed rugged weatherproof enclosures featuring two non-metallic hinges and a continuous gasketed lid secured by two stainless steel captive screws that ensure optimal integrity. Constructed from molded halogen free self extinguishing fiberglass reinforced polyester (FRP), they are well suited for both indoor and outdoor applications in high temperature or corrosive environments.