- Home /
- Nema Enclosures /
- Vented Industrial Enclosures
Vented Industrial Enclosures - NEMA Weatherproof Boxes
L-com offers a wide variety of Vented NEMA Weatherproof Industrial Enclosures, most of which are 120V AC and can accommodate access points, routers, and other communications equipment. Sizes of the Vented Industrial Enclosures range from 12x10x5-inches up to 20x16x11-inches. NEMA Weatherproof Vented Industrial Enclosures are designed to protect electronic equipment from the elements. The vented enclosures are made from durable materials that can withstand harsh weather conditions, such as rain, snow, and dust. The enclosures also have vents to allow for airflow, which helps to prevent the buildup of heat. L-com offers a wide variety of NEMA Weatherproof Vented Industrial Boxes in a variety of sizes and configurations.
Here are some of the features of L-com's NEMA Weatherproof Vented Industrial Enclosures:
- Made from durable materials that can withstand harsh weather conditions
- Have vents to allow for airflow
- 120V AC
- Can accommodate access points, routers, and other communications equipment
- Available in a variety of sizes and configurations
NEMA Weatherproof Vented Industrial Boxes are optimal for a variety of applications, such as:
- Outdoor use
- Industrial settings
- Wet or dusty environments
- Telecommunications applications
- Security applications
If you are looking for a way to protect your electronic equipment from the elements, then a NEMA Weatherproof Vented Industrial Enclosure from L-com is a viable option. Order one or more Vented NEMA Weatherproof Industrial Enclosures now to receive same business day shipping!