- Home /
- Patch Panels/Racks /
- 19 Inch Racks, Cabinets and Accessories /
- 19 Inch Rack Shelves /
- VSA Series
Adjustable Telescoping Rackshelf
Unlike standard adjustable shelves, the entire VSA shelf telescopes to reach rear rail, providing a range of useable depths from 16" to 44". Providing the greatest useable depth in its class, the heavy-duty VSA is ideal for even the deepest components. Constructed of hemmed 16-gauge steel and finished in a durable black powder coat, the VSA is fully vented for superior cooling and features many tie points for enhanced cable management.