- Home /
- Patch Panels/Racks /
- Label printers /
- Brady Printer Labels /
- IDXPERT Labels
Brady IDXPERT Voice/Data Cable Markers
These IDXPERT Series labels are ideal for marking data cabling. The B-427 vinyl self-laminating material offers superior abrasion resistance and resistance to dirt, oils, solvents and water. Each label features a clear, non-printed area, which wraps around and over laminates the printed text. The IDXPERT automatically "multiple repeats" your text in the white print area. These labels are UL Recognized and support a temperature range of -94°F to 158°F (-70C to 70C). Order online today