To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
 
 
L-com

Cantilever Support Base for Relay Racks

SKU DCSB
QTY available Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


For the highest quality rack system choose the Middle Atlantic 19" Relay Rack. Constructed with 11-gauge 10-32 threaded steel side channels, this rack can handle up to 400lbs of equipment and cabling. Incorporating a self-squaring, self-leveling design greatly reduces assembly time. Unique gusseted base means no shimming on uneven floors. The optional cantilever support base adds stability when installing deep equipment. Ship these racks directly to your jobsite with no concerns about quality or installation time.

Features
  • Relay/Frame Rack for Telecom and Patch Panels Mounting
  • Self-aligning design speeds assembly
  • Choose from 72" 38-space or 84" 45-space designs
  • Stabilizer gussets on feet for uneven floors, no shimming required
  • Strong 1/8" (11-gauge) steel channels for up to 400 lb. weight capacity

Application
  • MDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation