- Home /
- Patch Panels/Racks /
- Fiber Optic
Fiber Optic
Fiber Optic
Fiber patch panels from L-com are available in single-mode and multimode configurations. We offer multiple fiber optic patch panels including LC, ST, SC, FC, MTRJ, and MPO connector options. Our 19-inch rack-mount panels are constructed from .06 cold-rolled steel with durable black powder coat finish. These high-quality fiber patch panels come in multimode (62.5/125 or 50/125) and single-mode (9/125), plus single-mode APC (9/125) versions with 16, 24, 48, or 96 fiber optic connection couplers, featuring ceramic or bronze alignment sleeves.
For comprehensive structured cabling infrastructure solutions beyond fiber optics, explore our Patch Panels, Racks & Enclosures category, featuring copper patch panels, 19-inch racks and network enclosures designed for data center and telecommunications applications.
Related Categories:
FAQs
What connector types are available for fiber optic patch panels?
L-com offer multiple fiber optic patch panels, including LC, ST, SC, FC, MTRJ, and MPO connector options. Fiber patch panels from L-com are available in single-mode and multimode configurations with these connector varieties to accommodate diverse data center and telecommunications applications.
How many ports are available on fiber patch panels?
The number of fiber optic connection couplers on each patch panel is 96, 24, 48, and 16, respectively. Our 19-inch rack-mount fiber patch panels are perfect for high-density LAN connectivity or cross-connect patching with these port density options.
What fiber types do fiber optic patch panels support?
L-com high-quality fiber patch panels come in diameters of multimode (62.5/125 or 50/125) and single-mode (9/125), as well as single-mode APC (9/125) versions. For both multimode and single-mode applications, two variants of our fiber optic patch panels are offered, one with a ceramic alignment sleeve and the other with a bronze alignment sleeve.
What construction materials are used in fiber patch panels?
L-com rugged patch panels are constructed from .06 cold-rolled steel with a durable black powder coat finish. These panels from L-com feature heavy-gauge steel with strong welded braces for cable management, providing robust construction for data center and telecommunications environments.
What alignment sleeve options are available for fiber optic patch panels?
For both multimode and single-mode applications, two variants of L-com’s fiber optic patch panels are offered, one with a ceramic alignment sleeve and the other with a bronze alignment sleeve. These alignment options ensure precise connector mating for reliable signal transmission in fiber patch panels.
Do fiber patch panels include cable management features?
These fiber optic patch panels from L-com feature cable management cutouts that allow the tie-down of incoming cables, securing your connections. Design and build your own custom rack panels using simple prefabricated sub-panels and the optional cable management bracket PR-CMB available (sold separately).
What applications are fiber optic patch panels designed for?
The most popular applications for fiber patch panels include data center management, high EMI/RFI applications, and telecommunications. Our 1U high-density patch panels are ideal for connecting fiber jumper cables in an equipment rack or enclosure. Consider fiber optic panels as solutions to maintain your data centers structured and cost-effective.
Are custom fiber patch panels available?
L-com custom fiber optic patch panel manufacturer can be the perfect choice for your future project because of the low or no minimum order quantities and fast response times. Fiber patch panels from L-com are available in single-mode and multimode with multiple connector options to meet specific project requirements.
Need assistance selecting the right fiber patch panel or fiber optic patch panel for your data center, telecommunications, or high-density LAN requirements? Our engineering team provides expert technical guidance on connector types, port density, fiber modes, alignment sleeve options, and custom configurations for your structured cabling needs.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com maintains one of the largest in-stock selections of fiber optic patch panels for international and domestic orders.