- Home /
- Patch Panels/Racks /
- Audio/Video /
- HDMI Patch Panel
Patch Panels/Racks Audio/Video - HDMI Patch Panel
Patch Panels/Racks Audio/Video - HDMI Patch Panel
HDMI patch panels provide high-quality solution ideally suited for rack-based audio and video installations requiring organized HDMI cable management and connectivity. Designed for digital signage, digital projection, video production, surveillance systems, and professional AV applications, these rack-mount HDMI patch panels are available in 16-port and 32-port configurations. Featuring female-to-female feed-through couplers with standard polarity, straight connection angle, and push-on HDMI interfaces, these panels utilize 16-gauge steel with black powder coat finish. Fully populated configurations support immediate deployment in professional environments.
For comprehensive audio/video patch panel solutions, explore our Audio/Video category, featuring DVI, RCA, XLR, HDMI, VGA, and 1/4" audio patch panels for professional AV installations.
Related Categories:
FAQs
What applications are HDMI patch panels designed for in professional environments?
HDMI patch panels are ideally suited for rack-based audio and video installations requiring organized HDMI cable management and connectivity in professional AV applications. Typical applications include digital signage networks, digital projection systems, video production facilities, surveillance systems, conference rooms, and broadcast environments. The structured front-panel layout helps streamline cable identification and maintenance in professional installations requiring organized HDMI connectivity.
What connector configuration do HDMI patch panels feature for cable pass-through?
HDMI patch panels utilize female-to-female feed-through couplers allowing HDMI cables to be conveniently connected through both front and rear of panel. Each feed-through coupler features HDMI female connectors on inward-facing and outward-facing sides enabling direct pass-through connectivity without additional adapters. The push-on style HDMI interfaces with standard polarity and straight connection angle ensure reliable and user-friendly connections in video production and surveillance installations.
What port configurations are available for HDMI patch panels?
HDMI patch panels are available in 16-port 1U configuration and 32-port 2U configuration providing flexible solutions for wide range of audio and video system installations. The 16-port model features 1.75-inch height for single-unit rack space while 32-port version provides 3.50-inch height for dual-unit configurations. Multiple configurations enable selection of optimal patch panel for specific digital signage, projection, and surveillance system requirements.
What construction materials ensure HDMI patch panels durability?
HDMI patch panels are constructed from durable 16-gauge steel with black powder coat finish for long-term performance in professional AV environments. The 16-gauge steel construction provides mechanical strength supporting feed-through coupler terminations. Black powder coat finish protects against corrosion in broadcast, video production, and digital signage installations requiring reliable long-term operation.
What physical specifications characterize HDMI patch panels?
HDMI patch panels feature 0.060-inch thickness and industry-standard 19-inch rack-mount length for compatibility with standard equipment racks and cabinets. The 16-port model has height of 1.75 inches while 32-port version provides height of 3.50 inches accommodating different rack space requirements. Standardized dimensions ensure integration into professional AV infrastructure for digital projection, surveillance, and broadcast applications.
How do HDMI patch panels simplify cable management in AV installations?
HDMI patch panels simplify cable management and improve accessibility in AV rack installations through female-to-female feed-through coupler design enabling organized cable routing. The unshielded design offers straightforward and effective solution for HDMI cable organization without signal conditioning requirements. Optional PR-CMB cable management bracket is available separately for enhanced cable routing and organization in video production and surveillance facilities.
Need assistance selecting the right HDMI patch panels for your digital signage, video production, surveillance, or broadcast installation? Our engineering team provides expert technical guidance on port configuration selection (16-port vs 32-port), rack height requirements, feed-through coupler specifications, cable management considerations, and integration requirements for your specific digital projection, video production, broadcast, or professional AV application requirements.
Contact Sales:Sales@L-com.com
Product Technical Support:techsupportrf@infiniteelectronics.com
L-com has one of the largest in-stock selections of HDMI patch panels available for domestic and international orders. We are a global leader in wired and wireless connectivity products providing solutions for electronics, medical, industrial automation, military, and telecommunications.