- Home /
- Patch Panels/Racks /
- Universal (customizable) Patch Panel /
- FSP Sub Panels /
- LC Fiber Coupler Sub Panels
LC Fiber Coupler FSP Series Sub Panels
These versatile sub panels are used to populate L-com's FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
These robust connectors feature ceramic sleeve versions which are primarily used in Single mode applications and bronze sleeve versions which are typically used in Multimode applications.These units features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)
These robust connectors feature ceramic sleeve versions which are primarily used in Single mode applications and bronze sleeve versions which are typically used in Multimode applications.These units features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)