To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
These versatile sub panels are used to populate L-com's FE series Fiber Enclosures, FSP Patch Panels and FSP Din-Rail Boxes. These robust connectors feature ceramic sleeve versions which are primarily used in Single mode applications and bronze sleeve versions which are typically used in Multimode applications.These units features a black finish with snap on mounting for fast and easy installation and removal. Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)