L-com

Rackmount Computer Keyboard with Touchpad

  • Picture of Rackmount Computer Keyboard with Touchpad
Picture of Rackmount Computer Keyboard with Touchpad
SKU RM-KB
  Available for backorder
Quantity Price
1 - 4 $945.12
5 - 9 $907.32
10 - 24 $869.51
25 + Call Us
Price $945.12

All Prices are in US Dollars and do not include duties



Save rack space with Middle Atlantic's slide-away keyboard and touchpad system. Featuring an AT style 101-keyboard, this drawer takes only 1.75 inches of rack space. No more using a shelf and keyboard combination that does not fit well, this drawer combines the keyboard and a touchpad for easy operation of your computer while minimizing rack space usage. An articulating arm provides effective cable management when the drawer is moved. Complete with 12" keyboard and USB adapter. Finished in a durable black powder coat. Same day shipping on most items; Order online today!

Features
  • 19" Rack Mount Slide-Away Keyboard Drawer and Touchpad
  • Full AT style 101-keyboard takes only 1.75 inches of rack space
  • Articulating arm provides effective cable management.
  • Black powder coat finish for durability
  • Complete with 12" keyboard and USB adapter

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.