L-com

Rackmount/Wall-Mount D-Ring

  • Picture of Rackmount/Wall-Mount D-Ring
Picture of Rackmount/Wall-Mount D-Ring
SKU D-RING
Available to Ship 2
Quantity Price
1 - 24 $24.12
25 - 49 $23.16
50 - 99 $22.43
100 + Call Us
Price $24.12

All Prices are in US Dollars and do not include duties



A creative way to organize cables, the D-Ring allows you to add individual cable support where required. Unique design is compatible with standard rack rail or can be quickly mounted to a wall surface. The D-Ring measures 3.75" by 3" to accommodate large cable bundles. Finished in a durable black powder coat. Immediate shipment on all in-stock items.

Features
  • Large project quotations available
  • Measures 3.75" by 3" to accommodate large cable bundles
  • Compatible with standard rack rail or can be quickly mounted to a wall surface
  • Finished in a black powder coat for durability
  • Wall or rack mounted D-Ring for cable management and organization

Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.