To our valued customers, please note that our offices and warehouses will be closed on the following date, Thursday, June 19th, in honor of the Juneteenth holiday.
These versatile sub panels are used to populate L-com's FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures. Offered in Simplex & Duplex SC configuration, these robust connectors feature ceramic sleeve versions which are primarily used in Single mode applications and bronze sleeve versions which are typically used in Multimode applications.These units features a black finish with snap on mounting for fast and easy installation and removal. Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)