L-com

Solid Top for any WMRK, ERK, or SCRK Series Rack

  • Picture of Solid Top for any WMRK, ERK, or SCRK Series Rack
Picture of Solid Top for any WMRK, ERK, or SCRK Series Rack
SKU ERK-ST
Available to Ship Call us
Quantity Price
1 - 24 $78.12
25 - 49 $74.99
50 - 99 $72.65
100 + Call Us
Price $78.12

All Prices are in US Dollars and do not include duties



Top options accept 4-1/2", low-profile 6"or 10" fans for Active thermal management. Vented pagoda tops maintain enclosure temperatures through natural convection while minimizing the amount of dust and debris that can fall into the rack, and adds 1-1/2" to the top of the rack. Solid, slot pattern vented, vented and cable ladder adapter tops also available.

Features
  • Laser knockouts for fans ease installation and setup
  • Plates are designed to fit Middle Atlantic WMRK, ERK, and SCRK series enclosures
  • Top plate covers for relay rack enclosures
  • Durable Black textured finish resists scratches
  • Two-inch service plate for routing cables in and out of the enclosure

Application
  • MDF/IDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.