L-com

Solid Top Plate

  • Picture of Solid Top Plate
Picture of Solid Top Plate
SKU MW-ST
  Available for backorder
Quantity Price
1 - 9 $108.12
10 - 24 $105.96
25 - 99 $103.80
100 + Call Us
Price $108.12

All Prices are in US Dollars and do not include duties



Complete your rack enclosure installation with one of Middle Atlantic's top plate covers. Standard enclosures do not include a top cover plate so that installers can select the proper design for each application. Each Middle Atlantic plate has a two rack space, removable service plate for cable routing. Plates are available in solid, vented or fan mount designs. Fan plates feature laser knockouts so that you can choose the number of fans to install without leaving an empty hole. Each plate is finished in a durable black textured powder coat. Drop ship these products directly to your jobsite and save time. Contact us today!

Features
  • Durable Black textured finish resists scratches
  • Two-inch service plate for routing cables in and out of the enclosure
  • Laser knockouts for fans ease installation and setup
  • Plates are designed to fit Middle Atlantic WRK, VRK, VMRK, and DRK enclosures
  • Top plate covers for relay rack enclosures

Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF installations
  • Network Infrastructure

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.